DMVE

The direct acting pressure reducing valve DMVE is a spring-loaded spool valve. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity (metric) G 1/2. Qmax = 30 l/min Pmax = 500 bar/ control pressure: Pmax = 140 bar