The direct acting pressure reducing valve DR08 is a spool valve with spring chamber relief. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity UNF 3/4-16.
Qmax = 15 l/min
Pmax = 420 bar/ control pressure: Pmax = 150 bar