DR10

The direct acting pressure reducing valve DR10 is a spring-loaded spool valve. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity UNF 7/8-14. Qmax = 60 l/min Pmax = 420 bar/ control pressure: Pmax = 215 bar