The direct acting pressure reducing valve DZW-DM06 is a spring-loaded spool valve - sandwich plate design. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity UNF 7/8-14.
Qmax = 50 l/min
Pmax = 350 bar/ control pressure: Pmax = 280 bar