The pilot operated pressure reducing valve DR10P is a spool valve with integrad oil strainer. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity UNF 7/8-14.
Qmax = 100 l/min
Pmax = 350 bar/ control pressure: Pmax = 345 bar