DRM10130P

The pilot operated pressure reducing valve DRM10130Pis a spool valve with integrad oil strainer. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Cavity (metric) M 22 x 1.5. Qmax = 150 l/min Pmax = 350 bar/ control pressure: Pmax = 350 bar