VP-DRP10

The pilot operated pressure reducing valve VP-DRP10 is a spool valve - subplate mounted. It is used to maintain a constant pressure at the consumer. It is available in a variety of pressure ranges. Qmax = 110 l/min Pmax = 250 bar