The 2-port slip-in cartridge valve L-CEE with cone B is a pilot-operated directional valve of seat-type design in accordance with ISO 7368. It is available in installation sizes 16 to 63. It can be made pilot operated by the attachment of a corresponding cover (see cover series LD-CCE) and the integration of corresponding pilot valves.
Qmax = 300 - 6,000 l/min
Pmax = 420 bar