The control cover LD-CCE Function RM could be set out here as suitable for the 2-port slip-in cartridge valves of the series L-CEE. The control cover is equipped with remote control function in accordance with ISO 7368. The RM function permits a pilot-operated 2-way function as per attachment slider NG6.
Pmax = 420 bar