ASPlight is a simplified software from HYDAC Accumulator Technology which enables you to calculate all the necessary parameters such as pressure, volume and temperature for the isothermal or adiabatic charging and discharging processes of an accumulator.
ASPlight is aimed at the user who is tasked with determining the essential accumulator parameters within a short time. The software will be a particularly useful tool in your role as sales consultant in the field, by providing quick, straightforward calculations for hydraulic accumulators.
ASPlight is operated via a single window and is language neutral. The design is comparable to a pocket calculator. Simulation curves are not shown.
ASPlight is an intelligent application which takes into account real gas behaviour, calculates in different units of measurement for pressure, volume and temperature and permits you to select different gases such as nitrogen or helium. The maximum input for pressure is 2500 bar. Additional information fields help to evaluate the result and to determine the type of accumulator.
ASPlight has a program help section which explains its operation and includes three calculation examples with which to practise.
Count on ASPlight !
Look out for the ASPlight symbol on ht ehDYCA product pages for Accumulators.