In every existing tank system, we see potential for optimising and reducing the size of tanks.
• Optimising of tank size by 30–40%
• Cost reduction by reducing complexity and material use
• CO2 reduction
• More reliable machine availability
• Original HYDAC product quality
Benefit from our extensive specialist knowledge and from profession tools such as customised test benches and simulations in the HYDAC FluidCareCenter® and in field measurements on site.
Quantity: 20,000
Original tank size: 150 liters
| per machine | TOTAL | |
| Oil | - 50 l | - 1,000,000 l |
| Steel | - 14 kg | - 280 t |
| Cost* (oil + steel) | - 59.40 € | - 1,190,000 € |
| CO2 (oil + steel) | - 241.4 kg CO2 | - 4,828 t CO2 |
*) 1 €/l oil; 0,7 €/kg steel
Quantity: 5,000
Original tank size: 104 liters
| per machine | TOTAL | |
| Oil | - 24 l | - 120,000 l |
| Steel | - 7.5 kg | - 37.5 t |
| Cost* (oil + steel) | - 29.10 € | - 145,000 € |
| CO2 (oil + steel) | - 117.1 kg CO2 | - 585 t CO2 |
*) 1 €/l oil; 0,7 €/kg steel
Quantity: 1
Original tank size: 8,600 Liter
| TOTAL | |
| Oil | - 5,000 l |
| Steel | - 389 kg |
| Cost* (oil + steel) | - 7,780 € |
| CO2 (oil + steel) | - 22.8 t CO2 |
*) 1,5 €/l oil; 0,7 €/kg steel
Quantity: 100
Original tank size: 720 liters
| per machine | TOTAL | |
| Oil | - 480 l | - 4,800 l |
| Steel | - 400 kg | - 4 t |
| Cost* (oil + steel) | - 1,720 € | - 17,720 € |
| CO2 (oil + steel) | - 2.8 t CO2 | - 28 t CO2 |
*) 1 €/l oil; 0,7 €/kg steel
To reduce the tank size, the system needs perfect air separation. This can only be achieved by combining the tank with an optimised filtration strategy. Our innovative Air-X technology offers a range of features that ensure maximum air separation in the system:
• Low discharge velocities
• Reducing oil turbulence in the tank
• Uniform mixture of oil in the tank
• For flow entry from below, an outlet above oil level is possible
• Coalescence of the air bubbles at integrated degassing windows and thus faster separation
Only using Air-X technology makes it possible to construct the tank with more compact dimensions – combined with improved air separation – as the follow video demonstrates:
In addition to the innovative Air-X technology, we offer extensive consultation and services: